ITEM ID: 270089

THWV30-05

300mm taiko grinder (DTG 8460)

available now

original packaging 

1 unit @ Best Price

MAKE: Disco

MODEL: DTG 8460

CONDITION: New

CATEGORY: Other Wafer Production Equipment

YEAR: 2025

Villach, Austria

SPECS

Manufacturer Disco
Model DTG 8460
Wafer Size Range
Minimum 300 mm
Maximum 300 mm
Set Size 300 mm
Cassette to Cassette YES
Accessories

1x duct unit

1x usv

1x dtu1550 (chiller unit)

1x vacuum pump

Other Information

no spare parts

Condition New-Never Used
Year of Manufacture 2025
Power Requirements 208 V 50/60 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment