TEGAL_901/1B
TEGAL 901e in good condition
1 unit @ Best Price
CATEGORY: Other Wafer Production Equipment
YEAR: 1984
Villach, Austria
SPECS
| Model | TEGAL |
| Description | 901e |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 150 mm |
| Set Size | 150 mm |
| Extended Description | Details at T901_1B_INFOS.pdf |
| Condition | Good |
| Year of Manufacture | 1984 |
| Power Requirements | 230 V 16.0 A 50/60 Hz 1 Phase |
| CE Marked | YES |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment