ITEM ID: 269503

AMAT / Varian E500 EHP

Tool available Q4 2026

1 unit @ Best Price

MAKE: Varian

MODEL:

CONDITION: Good

CATEGORY: Medium Current Implanters

YEAR: 1994

Villach, Austria

SPECS

Manufacturer Varian
Cassette to Cassette YES
Other Information

description of the system in Excel

Extended Description Details at E500_SN037115.xls
Condition Good
Year of Manufacture 1994
Power Requirements 208 V 50 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment