ITEM ID: 268341

Miele PG8536

The tool is working, in good condition and located in clean room

no missing parts

Glass clean

1 unit @ Best Price

MAKE: Miele

MODEL: PG8536

CONDITION: Good

CATEGORY: Other Wet Process Equipment

YEAR: 2017

Dresden, Germany

SPECS

Manufacturer Miele
Model PG8536
Description Glass clean
Year of Manufacture 2017
Condition Good
Exterior Dimensions
Width 35.433 in (90.0 cm)
Depth 27.559 in (70.0 cm)
Height 46.457 in (118.0 cm)
Weight 397 lb (180 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment