ITEM ID: 268053

Thermawave Optiprobe (#929)

SO: DOS

Mainapplication: TFMS

Servicetool: IOPT

EQT DOS Version

HDD upgrade aus SSD (Adapterbox)

Keyboard with USB on OS/2 adapter

Messconfig: BPE, PBR, AE, BB*, SE* (+see function comment)

1 unit @ Best Price

MAKE: Therma-Wave

MODEL: OP 5240

Regensburg, Germany

SPECS

Manufacturer Therma-Wave
Model OP 5240
Description Filmthickness, patternd, unpatternd
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 200 mm
Software Revision Level TFMS Rev 4.1a32
Accessories

Light-Pen

VGA Monitor (MAin Application)

TFT (video)

Other Information

1 Mess stage

1 Prealigner, Brooks, Model: PRE-201-CE

1 ATM-Robot, single EEF, Brooks, Model: ATM-105-1-DE (controller ESC-212)

2 Loadportstations

Condition Good
Year of Manufacture 12000
Power Requirements 230 V 50/60 Hz
CE Marked YES
Exterior Dimensions
Width 59.055 in (150.0 cm)
Depth 47.244 in (120.0 cm)
Height 70.866 in (180.0 cm)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment