Thermawave Optiprobe (#929)
SO: DOS
Mainapplication: TFMS
Servicetool: IOPT
EQT DOS Version
HDD upgrade aus SSD (Adapterbox)
Keyboard with USB on OS/2 adapter
Messconfig: BPE, PBR, AE, BB*, SE* (+see function comment)
1 unit @ Best Price
MAKE: Therma-Wave
MODEL: OP 5240
CATEGORY: Other Film Thickness Testers
Regensburg, Germany
SPECS
| Manufacturer | Therma-Wave |
| Model | OP 5240 |
| Description | Filmthickness, patternd, unpatternd |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 200 mm |
| Software Revision Level | TFMS Rev 4.1a32 |
| Accessories | Light-Pen VGA Monitor (MAin Application) TFT (video) |
| Other Information | 1 Mess stage 1 Prealigner, Brooks, Model: PRE-201-CE 1 ATM-Robot, single EEF, Brooks, Model: ATM-105-1-DE (controller ESC-212) 2 Loadportstations |
| Condition | Good |
| Year of Manufacture | 12000 |
| Power Requirements | 230 V 50/60 Hz |
| CE Marked | YES |
| Exterior Dimensions | |
| Width | 59.055 in (150.0 cm) |
| Depth | 47.244 in (120.0 cm) |
| Height | 70.866 in (180.0 cm) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment