ELCM tool for RESTMK715
ELCM tool for RESTMK715
1 unit @ Best Price
MAKE: Tel
MODEL:
Kulim, Malaysia
SPECS
| Manufacturer | Tel |
| Year of Manufacture | 1995 |
| Condition | Good |
| Exterior Dimensions | |
| Width | 139.764 in (355.0 cm) |
| Depth | 54.921 in (139.5 cm) |
| Height | 80.709 in (205.0 cm) |
| Weight | 9,347 lb (4,240 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment