ITEM ID: 267768

ELCM tool for RESTMK708

ELCM tool for RESTMK708 

1 unit @ Best Price

MAKE: Tel

MODEL:

CONDITION: Good

Kulim, Malaysia

SPECS

Manufacturer Tel
Year of Manufacture 1995
Condition Good
Exterior Dimensions
Width 135.827 in (345.0 cm)
Depth 15.551 in (39.5 cm)
Height 80.709 in (205.0 cm)
Weight 8,598 lb (3,900 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment