ITEM ID: 267561

ION IMPLANTER MEDIUM CURRENT

ION IMPLANTER MEDIUM CURRENT NV8200

1 unit @ Best Price

Kulim, Malaysia

SPECS

Manufacturer Axcelis Technologies
Condition Good
Year of Manufacture 1995
Exterior Dimensions
Width 228.346 in (580.0 cm)
Depth 115.748 in (294.0 cm)
Height 101.575 in (258.0 cm)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment