ITEM ID: 267403

ALLIAN8 - LAM-Allian

Availability: end of October

3 Chambers

1 unit @ Best Price

MAKE: LAM Research Corp.

MODEL: Alliance

Villach, Austria

SPECS

Manufacturer LAM Research Corp.
Model Alliance
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 150 mm
Cassette to Cassette YES
Accessories

ALLIAN8-A 9400PTX 94-1666(F142338-PM1) 246247
ALLIAN8-B 9400PTX 94-1668(F142338-PM4) 246248
ALLIAN8-C 9400PTX 94-1667(F142338-PM3) 246244

Other Information

no spare parts

Condition Good
Year of Manufacture 2011
Power Requirements 208 V 50/60 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment