ALLIAN8 - LAM-Allian
Availability: end of October
3 Chambers
1 unit @ Best Price
MAKE: LAM Research Corp.
MODEL: Alliance
CATEGORY: Other Wafer Production Equipment
Villach, Austria
SPECS
| Manufacturer | LAM Research Corp. |
| Model | Alliance |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 150 mm |
| Cassette to Cassette | YES |
| Accessories | ALLIAN8-A 9400PTX 94-1666(F142338-PM1) 246247 |
| Other Information | no spare parts |
| Condition | Good |
| Year of Manufacture | 2011 |
| Power Requirements | 208 V 50/60 Hz 3 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment