PFP7 Detaper
Availibale in August 2026
1 unit @ Best Price
MAKE: Microcontrol
MODEL: 408 II
CATEGORY: Other Wafer Production Equipment
Villach, Austria
SPECS
| Manufacturer | Microcontrol |
| Model | 408 II |
| Description | Detaper Series II 408 PFP - 7 |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 150 mm |
| Other Information | Spare parts list attached as Excel file |
| Extended Description | Details at Verkauf Teile_PFP7-PFP8_Käufer.xlsx |
| Condition | Very Good |
| Year of Manufacture | 2004 |
| Power Requirements | 220 V 50/60 Hz 1 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment