ITEM ID: 265549

LAM TCP9601

Area: ETC

Date of availability: January 2028

1 unit @ Best Price

MAKE:

MODEL: LAM TCP9601

CONDITION: Good

CATEGORY: Poly/Nitride Etchers

YEAR: 2007

Villach, Austria

SPECS

Model LAM TCP9601
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 150 mm
Other Information

Spare parts list n the attached Excel file

Extended Description Details at Verkauf Teile TCP1D_TCP8D_Käufer.xlsx
Year of Manufacture 2007
Condition Good

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment