SP304 (8'')
SP304 Mainunit: The system is equipped with 8-inch Bernoulli handling, Frontside and Backside (implemented by PTW) with Pinlesschuck and Pinchuck; Cold DI in Nozzle; Hot DI in Dispenser; exhaust up; heat exchangers: 1x double hex with Lauda for Di, 1x double hex with Lauda for Medium 2; 1x single hex with Lauda for Medium 1 (not used), 1x single hex with Lauda for Medium 3;
Chemistry: 2 cabinets with Maintank and Buffertank and with Mixtank with 3 Paddle wheels to fill and with Pressure regulator for the facility lines; with a Drainpumpstation.
Problems: Chemistry cabinets are used; some parts in the tool are corroded; the tool has been repaired and converted to Bernoulli handling by PTW; software adjustments have been made.
Wafer Size Range:
Minimum: 200mm
Maximun: 200mm
Set Size: 200mm
- dismantling date: We can dismantle the tool in June 2026 (according to process engineering); Update: The Tool is required until the end of December; Therefore, dismantling will not begin until 2027.
- Expected date of availability for the buyer: 2027
1 unit @ Best Price
CATEGORY: Other Wet Process Equipment
YEAR: 2002
Villach, Austria
SPECS
| Manufacturer | SEZ |
| Model | SP304 |
| Description | SP304 with 2 Chemistry Cabinets (8'') |
| Accessories | Drainpumpstation for 2 chemistry cabinets and Handlingsmodification from PTW To Bernoulli-Handling; list of spare parts in Excel sheet |
| Extended Description | Details at Verkauf Teile_RST23C_26C_Käufer.xlsx |
| Refurbished | YES |
| Power Requirements | Other V 32.0 A 50/60 Hz 3 Phase |
| Year of Manufacture | 2002 |
| Condition | Fair |