ITEM ID: 263303

LITV65-01 - B1201 n8S ss ACS 300 Gen2 - Coater

Cluster Tool: LITV65-01

1 unit @ Best Price

MAKE: Suess

MODEL: LITV65-01

Villach, Austria

SPECS

Manufacturer Suess
Model LITV65-01
Wafer Size Range
Minimum 200 mm
Maximum 300 mm
Set Size 300 mm
Year of Manufacture 2011
Condition Good
Power Requirements Other V 50 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment