Cluster Tool: LITV65-01
LITV65-01
1 unit @ Best Price
MAKE: Suess
MODEL: LITV65-01
CATEGORY: Other Wafer Production Equipment
Villach, Austria
SPECS
| Manufacturer | Suess |
| Model | LITV65-01 |
| Wafer Size Range | |
| Minimum | 200 mm |
| Maximum | 300 mm |
| Set Size | 300 mm |
| Condition | Good |
| Year of Manufacture | 2011 |
| Power Requirements | Other V 50 Hz 3 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment