ITEM ID: 261600

WET MERCURY 8"

Glass cleaning

1 unit @ Best Price

MAKE: Tel

MODEL: Mercury

CONDITION: As-Is

CATEGORY: Other Wafer Cleaners

YEAR: 1999

Kulim, Malaysia

SPECS

Manufacturer Tel
Model Mercury
Year of Manufacture 1999
Condition Poor
Exterior Dimensions
Width 33.465 in (85.0 cm)
Depth 52.992 in (134.6 cm)
Height 39.764 in (101.0 cm)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment