WET MERCURY 8"
Glass cleaning
1 unit @ Best Price
CATEGORY: Other Wafer Cleaners
YEAR: 1999
Kulim, Malaysia
SPECS
| Manufacturer | Tel |
| Model | Mercury |
| Year of Manufacture | 1999 |
| Condition | Poor |
| Exterior Dimensions | |
| Width | 33.465 in (85.0 cm) |
| Depth | 52.992 in (134.6 cm) |
| Height | 39.764 in (101.0 cm) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment