EPI Centura ACP 300mm "Yu Shan"
Brand new and unused EPI Centura ACP 300 mm
4 Chambers; Chamber code RH3, Lamp type BNA8 R3 Mainframe Configuration E4 Single, 4 Facet SC ENP BLK2, Loadport AMAT Standard 300mm, EPI Water Module LT Design. RP EPI
Tool out of Project: "Yu Shan"
The original rough IFX Equipment procurement value was ~10,3 M€
Will be now sold for an attractive price.
Equipment is...
...brand new
...never used
...original packaged and crated
...located in Asia
...complete and fully functional
...professional stored in Warehouse
1 unit @ Best Price
CATEGORY: Epitaxial Cluster Tools
YEAR: 2023
Regensburg, Germany
SPECS
| Manufacturer | AMAT |
| Model | EPI Centura ACP |
| Wafer Size Range | |
| Set Size | 300 mm |
| Number of Chambers | 4 |
| Year of Manufacture | 2023 |
| Condition | New-Never Used |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment