Semitool Cintillio SAT (WET998-03)
Toolcontroller with Windows XP
Remote controller
Ready for endpointdetection system
Process: Copper / Titan-Wolfram / dHF (dilluted HF)
div. spareparts possible (negotiable)
1 unit @ Best Price
CATEGORY: Acid Wet Stations
YEAR: 2011
Regensburg, Germany
SPECS
| Manufacturer | Semitool |
| Model | Cintillio SAT |
| Wafer Size Range | |
| Maximum | 300 mm |
| Number of Positions | 2 |
| Power Requirements | 380 V 63.0 A 50 Hz 3 Phase |
| CE Marked | YES |
| Year of Manufacture | 2011 |
| Condition | Good |
| Exterior Dimensions | |
| Width | 106.299 in (270.0 cm) |
| Depth | 62.992 in (160.0 cm) |
| Height | 98.425 in (250.0 cm) |
| Weight | 4,409 lb (2,000 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment