ITEM ID: 256348

WETV18-04 SP304

consisting of the main unit, 3 chemical cabinets and sub-equipment

1 unit @ Best Price

MAKE: LAM Research Corp.

MODEL: WETV18-04

CONDITION: Good

CATEGORY: Other Wafer Cleaners

YEAR: 2016

Villach, Austria

SPECS

Manufacturer LAM Research Corp.
Model WETV18-04
Description SEZ 304
Wafer Size Range
Minimum 150 mm
Maximum 300 mm
Set Size 300 mm
Number of Robots 1
Position 1
Tank Material PVDF
Position 2
Tank Material PVDF
Position 3
Tank Material PVDF
Position 4
Tank Material PVDF
Automatic Wafer Transfer YES
Controller Type Microprocessor Controller Type
Other Information
the system was configured by LAM to allow the chemicals to be pumped up to the cabinets (intermediate tanks for all three media - see photos) and the attached flow plan (no return pumps in the cabinet!).Inline heater for media and DIMain unit: 12-inch system with handler/gripper with flip option; PinchuckIntermediate tanks with Trebor pumpsLevitronix flow meters for heater flow sometimes cause problemsFFU was converted to a different controller/fan (see photos)Chemistry cabinets:Cabinet 1: Main tank (40L) with buffer tank and buffer functionCabinet 2: Main tank (40L) with buffer tank and buffer functionCabinet 3: Pre-tank with 3 paddlewheels/counter and mix pump and main tank (40L) with buffer tank and buffer functionThe chemistry computer motherboard was replaced with a different oneA weld on the drain in Chemistry Cabinet 3 was repaired
Extended Description Details at SP304_Chem_Flowplan.pdf
Year of Manufacture 2016
Condition Good
Power Requirements Other V 80.0 A
CE Marked YES

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment