ITEM ID: 255971

MET Veeco AFM Vx210 8"

MET Veeco AFM Vx210 8"

1 unit @ Best Price

MAKE: Veeco

MODEL: VX210

CONDITION: Fair

CATEGORY: Miscellaneous Metrology Equipment

YEAR: 2005

Kulim, Malaysia

SPECS

Manufacturer Veeco
Model VX210
Description MET Veeco AFM Vx210 8"
Condition Fair
Year of Manufacture 2005
Exterior Dimensions
Width 80.709 in (205.0 cm)
Depth 66.142 in (168.0 cm)
Height 57.087 in (145.0 cm)
Weight 1,872 lb (849 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment