MET Veeco AFM Vx210 8"
MET Veeco AFM Vx210 8"
1 unit @ Best Price
CATEGORY: Miscellaneous Metrology Equipment
YEAR: 2005
Kulim, Malaysia
SPECS
| Manufacturer | Veeco |
| Model | VX210 |
| Description | MET Veeco AFM Vx210 8" |
| Condition | Fair |
| Year of Manufacture | 2005 |
| Exterior Dimensions | |
| Width | 80.709 in (205.0 cm) |
| Depth | 66.142 in (168.0 cm) |
| Height | 57.087 in (145.0 cm) |
| Weight | 1,872 lb (849 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment