ITEM ID: 255422

AOT3 Bundle

-Tester  AOT, Bundle sale preferredAOT3-06AOT3-07AOT3-08AOT3-203444A402343607A403323527A4028730451AOT3-29AOT3-33AOT3-36AOT3-3830705379784011740128

8 units @ Best Price each

MAKE: Hewlett Packard

MODEL: AOT

CONDITION: Good

CATEGORY: Other WaferTesters

YEAR: 1995

Villach, Austria

SPECS

Manufacturer Hewlett Packard
Model AOT
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 200 mm
Controller Type PC Controller Type
Other Information

wie in den Bildern ersichtlich

Extended Description Details at Übersicht Einlagerung AOT.xlsx
Year of Manufacture 1995
Condition Good

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment