AOT3 Bundle
-Tester AOT, Bundle sale preferredAOT3-06AOT3-07AOT3-08AOT3-203444A402343607A403323527A4028730451AOT3-29AOT3-33AOT3-36AOT3-3830705379784011740128
8 units @ Best Price each
CATEGORY: Other WaferTesters
YEAR: 1995
Villach, Austria
SPECS
| Manufacturer | Hewlett Packard |
| Model | AOT |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 200 mm |
| Controller Type | PC Controller Type |
| Other Information | wie in den Bildern ersichtlich |
| Extended Description | Details at Übersicht Einlagerung AOT.xlsx |
| Year of Manufacture | 1995 |
| Condition | Good |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment