Nikon 23 Optiphot 200
Microscope with Handler for 5" or 6" Wafer.
1 unit @ Best Price
CATEGORY: Other Wafer Manufacturing Metrology Equipment
YEAR: 1994
Villach, Austria
SPECS
| Manufacturer | Nikon |
| Model | Nikon 23 Optiphot 200 |
| Description | Microscope |
| Wafer Size Range | |
| Minimum | 125 mm |
| Maximum | 150 mm |
| Set Size | 150 mm |
| Accessories | With Handler |
| Power Requirements | 200-240 V 2.0 A 50/60 Hz |
| Year of Manufacture | 1994 |
| Condition | Good |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment