ITEM ID: 254657

Nikon 23 Optiphot 200

Microscope with Handler for 5" or 6" Wafer.

1 unit @ Best Price

MAKE: Nikon

MODEL: Nikon 23 Optiphot 200

CONDITION: Good

Villach, Austria

SPECS

Manufacturer Nikon
Model Nikon 23 Optiphot 200
Description Microscope
Wafer Size Range
Minimum 125 mm
Maximum 150 mm
Set Size 150 mm
Accessories

With Handler

Power Requirements 200-240 V 2.0 A 50/60 Hz
Year of Manufacture 1994
Condition Good

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment