ITEM ID: 254560

PFP HOT

1 unit @ Best Price

MAKE: Heller Industries

MODEL: PFP-HOT

CONDITION: Very Good

CATEGORY: Other Wafer Production Equipment

YEAR: 2011

Villach, Austria

SPECS

Manufacturer Heller Industries
Model PFP-HOT
Description Defolieranlage
Wafer Size Range
Minimum 150 mm
Maximum 150 mm
Set Size 150 mm
Condition Very Good
Year of Manufacture 2011
Power Requirements Other V 50 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment