ITEM ID: 250972

WET Clean Strip (8''tool)

WET Clean Strip (8''tool), Currently the tool still working.

1 unit @ Best Price

MAKE: AP&S Customized Soln

MODEL:

CONDITION: Fair

CATEGORY: Other Wet Process Equipment

YEAR: 2000

Kulim, Malaysia

SPECS

Manufacturer AP&S Customized Soln
Description WET Clean Strip (8''tool)
Year of Manufacture 2000
Condition Fair
Exterior Dimensions
Width 267.717 in (680.0 cm)
Depth 70.866 in (180.0 cm)
Height 137.795 in (350.0 cm)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment