WET Clean Strip (8''tool)
WET Clean Strip (8''tool)
1 unit @ Best Price
CATEGORY: Other Wet Process Equipment
YEAR: 1999
Kulim, Malaysia
SPECS
| Manufacturer | AP&S Customized Soln |
| Description | WET Clean Strip (8''tool) |
| Year of Manufacture | 1999 |
| Condition | Fair |
| Exterior Dimensions | |
| Width | 283.465 in (720.0 cm) |
| Depth | 70.866 in (180.0 cm) |
| Height | 98.425 in (250.0 cm) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment