SPECS
| Manufacturer | Heller Industries |
| Model | PFP-HOT |
| Description | Defolieranlage |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 150 mm |
| Set Size | 150 mm |
| Condition | Very Good |
| Year of Manufacture | 2011 |
| Power Requirements | Other V 50 Hz 3 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment