ITEM ID: 270944

Nikon 7 P

available: September 2026

1 unit @ Best Price

MAKE: Nikon

MODEL: Nikon Eclipse L200

Villach, Austria

SPECS

Manufacturer Nikon
Model Nikon Eclipse L200
Description Mikroskop
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Condition Poor
Year of Manufacture 2000
Power Requirements 230 V 1.2 A 50/60 Hz
CE Marked YES

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment