Nikon 7 P
available: September 2026
1 unit @ Best Price
MAKE: Nikon
MODEL: Nikon Eclipse L200
Villach, Austria
SPECS
| Manufacturer | Nikon |
| Model | Nikon Eclipse L200 |
| Description | Mikroskop |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Condition | Poor |
| Year of Manufacture | 2000 |
| Power Requirements | 230 V 1.2 A 50/60 Hz |
| CE Marked | YES |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment