CMPAURC03
CMPAURC03 - Auriga C_A-10-K154
1 unit @ Best Price
CATEGORY: CMP Polishers
Kulim, Malaysia
SPECS
| Year of Manufacture | 1999 |
| Condition | Good |
| Exterior Dimensions | |
| Width | 76.378 in (194.0 cm) |
| Depth | 145.669 in (370.0 cm) |
| Height | 88.976 in (226.0 cm) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment