ITEM ID: 269675

SPT-AVP8200

Process: LPCVD

Procedure: NITRIDE 

Size: 8''

condition: good, working 

1 unit @ Best Price

MAKE: SPT

MODEL: AVP8200

CONDITION: Good

Dresden, Germany

SPECS

Manufacturer SPT
Model AVP8200
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
Condition Good
Year of Manufacture 2002
CE Marked YES
Exterior Dimensions
Width 44.882 in (114.0 cm)
Depth 118.504 in (301.0 cm)
Height 108.661 in (276.0 cm)
Weight 5,511 lb (2,500 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment