ITEM ID: 269672

SPT-RVP9000

Process: LPCVD

Procedure: NITRIDE

Size: 8''

Condition: good, working 

1 unit @ Best Price

MAKE: SPT

MODEL: RVP9000

CONDITION: Good

Dresden, Germany

SPECS

Manufacturer SPT
Model RVP9000
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
Condition Good
Year of Manufacture 1999
CE Marked YES
Exterior Dimensions
Width 45.472 in (115.5 cm)
Depth 115.512 in (293.4 cm)
Height 105.000 in (266.7 cm)
Weight 5,511 lb (2,500 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment