ITEM ID: 269670

SPT-AVP8000

Process: LPCVD Procedur: TEOS Size: 8''

condition: good, working 

1 unit @ Best Price

MAKE: SPT

MODEL: AVP8000

CONDITION: Good

Dresden, Germany

SPECS

Manufacturer SPT
Model AVP8000
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
Condition Good
Year of Manufacture 1997
CE Marked YES
Exterior Dimensions
Width 45.000 in (114.3 cm)
Depth 120.630 in (306.4 cm)
Height 115.827 in (294.2 cm)
Weight 5,216 lb (2,366 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment