SPT-AVP8000
Process: LPCVD Procedur: TEOS Size: 8''
condition: good, working
1 unit @ Best Price
CATEGORY: Other Semiconductor Manufacturing Equipment
YEAR: 1997
Dresden, Germany
SPECS
| Manufacturer | SPT |
| Model | AVP8000 |
| Wafer Size Range | |
| Minimum | 200 mm |
| Maximum | 200 mm |
| Condition | Good |
| Year of Manufacture | 1997 |
| CE Marked | YES |
| Exterior Dimensions | |
| Width | 45.000 in (114.3 cm) |
| Depth | 120.630 in (306.4 cm) |
| Height | 115.827 in (294.2 cm) |
| Weight | 5,216 lb (2,366 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment