SEMITOOL-SEMITHERM-VTP1500
Process: Anneal
Procedure: H2N2
Size: 8''
Condition: good, working
1 unit @ Best Price
CATEGORY: Other Semiconductor Manufacturing Equipment
YEAR: 1995
Dresden, Germany
SPECS
| Manufacturer | Semi-Tool |
| Model | SEMITHERM-VTP1500 |
| Wafer Size Range | |
| Minimum | 200 mm |
| Maximum | 200 mm |
| Condition | Good |
| Year of Manufacture | 1995 |
| CE Marked | YES |
| Exterior Dimensions | |
| Width | 44.094 in (112.0 cm) |
| Depth | 76.378 in (194.0 cm) |
| Height | 101.969 in (259.0 cm) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment