ITEM ID: 269178

HAMATECH Mask Cleaner

HAMATECH Mask Cleaner HAMMACL01 ELCM

1 unit @ Best Price

MAKE: HAMATECH Steag

MODEL:

CONDITION: As-Is

Kulim, Malaysia

SPECS

Manufacturer HAMATECH Steag
Year of Manufacture 1999
Condition Poor
Exterior Dimensions
Width 70.866 in (180.0 cm)
Depth 91.732 in (233.0 cm)
Height 78.740 in (200.0 cm)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment