HAMATECH Mask Cleaner
HAMATECH Mask Cleaner HAMMACL01 ELCM
1 unit @ Best Price
CATEGORY: Other Mask & Reticle Manufacturing Tools
YEAR: 1999
Kulim, Malaysia
SPECS
| Manufacturer | HAMATECH Steag |
| Year of Manufacture | 1999 |
| Condition | Poor |
| Exterior Dimensions | |
| Width | 70.866 in (180.0 cm) |
| Depth | 91.732 in (233.0 cm) |
| Height | 78.740 in (200.0 cm) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment