ITEM ID: 268694

Mattson Aspen 2 - MATT1C

Mattson Aspen 2 in good condition

Available: December 2026

1 unit @ Best Price

MAKE: Mattson Technology,

MODEL: MATTSON

CONDITION: Good

CATEGORY: Single Chamber RTP Tools

YEAR: 2001

Villach, Austria

SPECS

Manufacturer Mattson Technology,
Model MATTSON
Description ASPEN 2
Accessories

4x RF Generator

Power Requirements 208 V 60.0 A 50/60 Hz
CE Marked YES
Year of Manufacture 2001
Condition Good

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment