THWV30-01
300mm taiko grinder
three chucks
add on chiller unit /dtu 1531), usv, duct unit, vakuum unit
Available now
1 unit @ Best Price
MAKE: Disco
MODEL: DTG8460
CATEGORY: Wafer Backside Grinders
Villach, Austria
SPECS
| Manufacturer | Disco |
| Model | DTG8460 |
| Description | 300mm taiko grinder |
| Cassette to Cassette | YES |
| Accessories | add on chiller unit /dtu 1531), usv, duct unit, vakuum unit |
| Other Information | no spareparts |
| Condition | Very Good |
| Year of Manufacture | 2012 |
| Power Requirements | 200-208 V 50.0 A 50/60 Hz 3 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment