DISCO DFS8960
Process: Grind
Planarisierer
Condition: very good
1 unit @ Best Price
MAKE: Disco
MODEL: DFS8960
Dresden, Germany
SPECS
| Manufacturer | Disco |
| Model | DFS8960 |
| Wafer Size Range | |
| Minimum | 300 mm |
| Maximum | 300 mm |
| Condition | Very Good |
| Year of Manufacture | 2015 |
| Exterior Dimensions | |
| Width | 55.118 in (140.0 cm) |
| Depth | 130.709 in (332.0 cm) |
| Height | 73.622 in (187.0 cm) |
| Weight | 11,023 lb (5,000 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment