ITEM ID: 268340

MIELE PG8536 Clean Glass

Condition: good

1 unit @ Best Price

MAKE: Miele

MODEL: PG8536

CONDITION: Good

Dresden, Germany

SPECS

Manufacturer Miele
Model PG8536
Wafer Size Range
Minimum 300 mm
Maximum 300 mm
Condition Good
Year of Manufacture 2017
Exterior Dimensions
Width 35.433 in (90.0 cm)
Depth 27.559 in (70.0 cm)
Height 46.457 in (118.0 cm)
Weight 397 lb (180 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment