MIELE PG8536 Clean Glass
Condition: good
1 unit @ Best Price
CATEGORY: Other Semiconductor Manufacturing Equipment
YEAR: 2017
Dresden, Germany
SPECS
| Manufacturer | Miele |
| Model | PG8536 |
| Wafer Size Range | |
| Minimum | 300 mm |
| Maximum | 300 mm |
| Condition | Good |
| Year of Manufacture | 2017 |
| Exterior Dimensions | |
| Width | 35.433 in (90.0 cm) |
| Depth | 27.559 in (70.0 cm) |
| Height | 46.457 in (118.0 cm) |
| Weight | 397 lb (180 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment