ESPEC PG-2J Low Temp Chamber #722
Temp Chamber with N2 Purge. Temperatur Range: -70°C / +100°C
Cryo Process, Chamber volume: 306 litre
Chamber size: 600/850/600
adjustable N2 Purge
Controllertype: P-300
1 unit @ Best Price
CATEGORY: Other Chambers
YEAR: 2014
Regensburg, Germany
SPECS
| Manufacturer | Espec |
| Model | PG-2J |
| Description | Low Temperatur Chamber |
| Minimum Temperature | -70 ºC (-94 ºF, 203.00 ºK) |
| Maximum Temperature | 100 ºC (212 ºF, 373 ºK) |
| Chamber Size | |
| Width | 236.22 in (600.00 cm) |
| Depth | 334.65 in (850.01 cm) |
| Height | 236.22 in (600.00 cm) |
| CE Marked | YES |
| Year of Manufacture | 2014 |
| Condition | Good |
| Exterior Dimensions | |
| Width | 397.638 in (1,010.0 cm) |
| Depth | 501.181 in (1,273.0 cm) |
| Height | 665.354 in (1,690.0 cm) |
| Weight | 1,014 lb (460 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment