Non Cleanroom Dry Bench Part Cleaning
Non Cleanroom Dry Bench Part Cleaning
1 unit @ Best Price
CATEGORY: Other Parts Cleaning Equipment
Kulim, Malaysia
SPECS
| Year of Manufacture | 2024 |
| Condition | New-Never Used |
| Exterior Dimensions | |
| Width | 118.110 in (300.0 cm) |
| Depth | 35.433 in (90.0 cm) |
| Height | 106.299 in (270.0 cm) |
| Weight | 220 lb (100 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment