ITEM ID: 267621

TEPLA 300 PC TEPLA 3B

TEPLA 300 PC autoload in good condition

1 unit @ Best Price

MAKE: Tepla

MODEL: TEPLA

Villach, Austria

SPECS

Manufacturer Tepla
Model TEPLA
Description 300PC
Wafer Size Range
Minimum 150 mm
Maximum 150 mm
Set Size 150 mm
Accessories

no Accessories

Other Information

no spare parts

Condition Good
Year of Manufacture 2000
Power Requirements 220 V 13.0 A 50 Hz 1 Phase
CE Marked YES

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment