TEPLA 300 PC TEPLA 2D
TEPLA 300 PC autoload in good condition
1 unit @ Best Price
MAKE: Tepla
MODEL: TEPLA
CATEGORY: Other Wafer Production Equipment
Villach, Austria
SPECS
| Manufacturer | Tepla |
| Model | TEPLA |
| Description | 300PC |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 150 mm |
| Set Size | 150 mm |
| Accessories | no Accessories |
| Other Information | no spare parts |
| Condition | Good |
| Year of Manufacture | 2000 |
| Power Requirements | 220 V 13.0 A 50 Hz 3 Phase |
| CE Marked | YES |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment